For A Limited Time, Get A Free Ultimate Analysis Upgrade With A New InfiniiVision Oscilloscope.
Offer is valid from 10th May until 30th December 2020, when purchased from participating Keysight distribution partners.

The InfiniiVision range is the go-to bench oscilloscope for engineers. They combine the functionality of up to 8 instruments to give you the speed and flexibility you need to debug your latest designs. Now buying an InfiniiVision oscilloscope gives you even more capability than ever before.

For a limited time, buy any new 2000X, 3000T, 4000X or 6000X oscilloscope and you will get the Ultimate Software Bundle for free - this adds all analysis capability for each oscilloscope - a saving of up to 40%.

Offer only valid in Europe, Middle-East, Africa and India, from participating distributors only.

The InfiniiVision range comprises over 60 models, from 50 MHz to 6 GHz bandwidths. Keysight offers a range of software options that add capability for a particular application; the Ultimate Software Bundle includes all software features. Software support can be extended up to 5 years so that any additional features released in the future can be added without any further cost.

The Ultimate Software Bundle for each model enhances the oscilloscope capability by adding the following features (model dependent):

Serial Data Trigger and Decode for up to 20 protocols
Mask Testing
Frequency Response Analysis
Power Analysis
Enhanced HDTV Video Test
NFC Trigger and Automated Test
USB Signal Quality Test
Jitter Analysis.

Download the datasheet for further information.
How To get your Ultimate Analysis Software Package:
1. Purchase your oscilloscope from a participating Keysight distributor.
2. You will receive a licence certificate with the instrument.
3. Redeem your licence on Keysight Software Manager.
4. Your licence file will be emailed to you.


Terms and Conditions
No promotion code is needed.
Offer only valid in Europe, Middle East, Africa and India.
From participating distributors only, check with your preferred distributor before ordering.
Extended warranty, calibration and other service plans are not included in this offer.
Hardware options such as the WaveGen and MSO channels are not included in these bundles, and can be purchased separately.
Offer may not be combined with any other offer, promotion or Keysight discount programme.
New oscilloscope models only. Product from Keysight Premium Used, ex-demonstration units, Keysight eBay Store or any other refurbished or used product are not included.
Offer is valid from 10th May until 30th December 2020.
Keysight reserve the right to amend or withdraw the offer at any time.


Please contact your local Keysight office or authorised Keysight distributor for further information, configuration advice and a quotation.

Learn more about our commitment to privacy:  Keysight Privacy Statement
©   Keysight Technologies