Productive virtual lab instruction is essential to creating an industry-ready workforce with the skillsets to tackle tomorrow’s technology challenges. Keysight has created a series of labs and workspaces using PathWave System Design (SystemVue) to emulate waveform analysis labs typically done on hardware in a signals course.
These labs contain a workspace where the students generate a waveform, modify the parameters, and analyze the output. A corresponding lab guide walks through background information, learning objectives, using the workspaces, and suggested exercises. The labs can be used independently or supplement an instructor-led course.
There are four labs that leverage PathWave System Design:
- Basic Waveforms
- Amplitude Modulation
- Frequency Modulation
- Digital Modulation, also uses PathWave Vector Signal Analysis (VSA)
After completing the labs, you will understand:
- Types and parameters of waveforms
- Modulation
- Waveform analysis techniques
- PathWave System Design and PathWave Vector Signal Analysis (VSA)
Please complete the information in the form to download the files.