Data centers transport vast amounts of data using optical fiber connections to provide overall network simplification and greater capacity. To truly understand and evaluate the electrical system’s performance, consider the entire link condition, which includes the optical channel under electrical-optical-electrical (E-O-E) systems. In this webinar, we will introduce the industry’s first real-time analysis method using PathWave Advanced Design System (ADS) and VPIphotonics TransmissionMaker optical solution. This method predicts design margin, such as eye height and eye width, at the desired system bit error rate.
- Understand PAM4 signaling in data center applications.
- Learn how E-O-E systems can work for your applications.
- See performance characteristics linked with varied optical design parameters.