Wave 2019 Giveaway Winners

 

Congratulations to our Wave 2019 winners!

To see the winner announcements, check out the Wave 2019 YouTube playlist.

March 1, 2019

DSOX1204G 200 MHz Oscilloscope with BenchVue License
  • Christian K.
  • Ellis N.

  • Shivam G.

  • Paul R.

  • Hyeonjib K.

BV9001B BenchVue License

  • Junghwa H.

U1233A 3.5 Digit Handheld DMM
  • Patrick A.
  • Malte M.

N2140A 200 MHz Oscilloscope Passive Probe 2-pack
  • Asbjørn C.
  • Alex M.


March 4, 2019

DSOX1204G 200 MHz Oscilloscope with BenchVue License
  • Michael H.

BV9001B BenchVue License

  • Jack B.

U1233A 3.5 Digit Handheld DMM
  • Abdurrahmaan D.
  • Felix P.

N2140A 200 MHz Oscilloscope Passive Probe 2-pack
  • William B.
  • Aki A.

U1282A 4.5 Digit Handheld DMM
  • Jan L.
  • James C.
  • Ryan T.
  • Stefan B.
  • Martin J.


March 5, 2019

DSOX1204G 200 MHz Oscilloscope with BenchVue License
  • Chris S.

BV9001B BenchVue License
  • Darron B.

U1233A 3.5 Digit Handheld DMM
  • Tommy I.
  • Alexander S.

N2140A 200 MHz Oscilloscope Passive Probe 2-pack
  • Randy C.
  • Sebastian K.

DSOX3104T 1 GHz Oscilloscope with BenchVue
  • Dyan S.
  • Matthijs P.
  • Xiulang


March 6, 2019

DSOX1204G 200 MHz Oscilloscope with BenchVue License
  • Marcin B.

BV9001B BenchVue License
  • Karolina T.

U1233A 3.5 Digit Handheld DMM
  • Michael N.
  • Kunito A.

N2140A 200 MHz Oscilloscope Passive Probe 2-pack
  • Paul H.
  • Bernhard G.

E36312A Triple Output Power Supplies
  • Benjamin S.
  • Norifumi Y.
  • Michael M.


March 7, 2019

DSOX1204G 200 MHz Oscilloscope with BenchVue License
  • Carlo D.

BV9001B BenchVue License
  • Stephen N.

U1233A 3.5 Digit Handheld DMM
  • Suzuki E.
  • Conrad K.

N2140A 200 MHz Oscilloscope Passive Probe 2-pack
  • Corey P.
  • Deepika R.

DSOX3104T 1 GHz Oscilloscope with BenchVue
  • Aaron S.
  • Mike W.
  • Daniel R.


March 8, 2019

DSOX1204G 200 MHz Oscilloscope with BenchVue License
  • Alessandro R.

BV9001B BenchVue License
  • Quinten W.

U1233A 3.5 Digit Handheld DMM
  • Mark L.
  • Rubin Y.

N2140A 200 MHz Oscilloscope Passive Probe 2-pack
  • Nicolas W.
  • David N.

34470A 7.5 Digit Benchtop DMM
  • Vlad G.
  • Ross L.
  • Justin M.


March 11, 2019

DSOX1204G 200 MHz Oscilloscope with BenchVue License
  • Bion R.

BV9001B BenchVue License
  • Taylor G.

U1233A 3.5 Digit Handheld DMM
  • Shaun W.
  • Fajarumega P.

N2140A 200 MHz Oscilloscope Passive Probe 2-pack
  • Logan R.
  • Nicolas S.

33622A 120 MHz Dual Output Function Generator
  • Stephan B.
  • Arpit V.
  • Dong K.


March 12, 2019

DSOX1204G 200 MHz Oscilloscope with BenchVue License
  • Paul C.

BV9001B BenchVue License
  • Cedric S.

U1233A 3.5 Digit Handheld DMM
  • Kim S.
  • Nikolay H.

N2140A 200 MHz Oscilloscope Passive Probe 2-pack
  • Jeffrey K.
  • Vedran V.

DSOX3104T 1 GHz Oscilloscope with BenchVue
  • Bryan C.
  • Piotr B.
  • Fabian S.


March 13, 2019

DSOX1204G 200 MHz Oscilloscope with BenchVue License
  • Mats P.

BV9001B BenchVue License
  • Patrick W.

U1233A 3.5 Digit Handheld DMM
  • Lindsay F.
  • Alain C.

N2140A 200 MHz Oscilloscope Passive Probe 2-pack
  • Jens M.
  • Roger G.

U1282A 4.5 Digit Handheld DMM
  • David F.
  • Malek A.
  • Brian N.
  • David I.
  • Jonathan P.


March 14, 2019

DSOX1204G 200 MHz Oscilloscope with BenchVue License
  • James F.

BV9001B BenchVue License
  • Greg M.

U1233A 3.5 Digit Handheld DMM
  • Damien D.
  • Matthew M

N2140A 200 MHz Oscilloscope Passive Probe 2-pack
  • Parul R.
  • Julian F.

DSOX3104T 1 GHz Oscilloscope with BenchVue
  • Thomas P.
  • Philip H.
  • Andrei G.

March 15, 2019

DSOX1204G 200 MHz Oscilloscope with BenchVue License
  • Jaroslaw C.

BV9001B BenchVue License
  • John W.

U1233A 3.5 Digit Handheld DMM
  • Bernhard S.
  • Danil K.

N2140A 200 MHz Oscilloscope Passive Probe 2-pack
  • Keth B.
  • Mohammad E.

MSOX6004A 6 GHz Oscilloscope
  • Jeremy B.

W2255BT EEsof ADS Simulation Bundle
  • Robert A.


SAP Contest Winners
  • Roman A.
  • Vincent L.
  • Adam N.
  • Fergus M.
  • Saringkarn P.
  • Tony F.
  • Ramachandiran A.
  • Sean S.
  • Jorge S.
  • Graeme B.
  • Benjamin D.


If it’s been 3 business days and we haven’t contacted you using the contact information you provided on the entry form, someone with an identical name was drawn. Sorry!