Select one or more webinars of interest, then submit registration form.
Available On-Demand
Error vector magnitude (EVM) is considered a comprehensive transmitter performance benchmark, prompting component and subsystem manufacturers to provide explicit product EVM metrics. However, traditional single-ended symbol EVM measurements are incapable of distinguishing component distortions from that of the source, receiver, or any other test fixtures. Furthermore, traditional signal analyzers suffer from signal to noise ratio (SNR) degradation as the analysis bandwidth (BW) increases. By using a vector network analyzer (VNA) to capture symbol EVM instead, accurate delineation of DUT EVM is available with all source distortion effects removed and excellent SNR regardless of the analysis BW.
In part 2 of the VNA Active Device Characterization Essentials webinar series, you will learn how to make symbol EVM measurements using a VNA with Modulation Distortion and PathWave Vector Signal Analysis software to solely capture an amplifier’s distortion characteristics.
Available On-Demand
Power amplifier designers need accurate device models to minimize design cycle. Key performance metrics to measure include error vector magnitude (EVM), adjacent-channel leakage ratio (ACLR), output power, and gain. Characterizing transistor behaviour with modulated stimulus under varying load conditions allows for more accurate device models, shortening time to market.
In part 1 of this webinar series, VNA Active Device Characterization Essentials, you will learn how to perform calibrated EVM measurements using a vector network analyzer with a modulation-distortion application and a vector signal generator. Our evolved approach allows for integrated control of a tuner to perform modulated transistor characterization under load pull conditions