Keysight OFC Banner
Optical Receiver Testing
110 GHz Optical Rx Test Demo
Increasing baud rates of RZ/NRZ, PAM along with coherent optical transmitters and receivers, brings the need to measure their optical S-parameters to higher bandwidths. In this demonstration the Keysight N4372E lightwave component analyzer will measure the frequency response of an optical Rx to an unprecedented frequency of 110 GHz. The Keysight N4372E is the only analyzer capable of making opto-electronic measurements of both transmitters and receivers up to a frequency of 110 GHz.  It is a fully integrated, turnkey system with traceable specifications covering a wavelength range of 1260 nm to 1620 nm.

110 GHz Optical Rx Test highlights:
  • Rx test up to 110 GHz
  • Wavelength down to 1260 nm
  • Turnkey test system

Learn more about our commitment to privacy:  Keysight Privacy Statement
©   Keysight Technologies