Solutions for 5G Wireless Network Benchmarking

Nemo Network Benchmarking Solution

The new Nemo Network Benchmarking Solution (NBM) is a fully scalable drive test solution that enables mobile operators, regulators, and service contractors benchmark wireless networks reliably and cost-effectively. NBM delivers comprehensive and reliable measurement capability enabling you to collect measurement data and capture relevant key performance indicators for effective identification of quality-of-experience (QoE) and quality-of-service (QoS) issues.

Nemo Backpack Pro

Nemo Backpack Pro is a lightweight and modular benchmarking solution for indoor and outdoor use with Nemo Outdoor. Nemo Backpack Pro allows users to measure in-building key performance indicators (KPIs) across multiple mobile operators’ 5G networks simultaneously using up to 18 measurement devices and 1-2 scanning receivers.

Nemo Walker Air in-building benchmarking solution

Nemo Walker Air is an ideal solution for performing indoor measurements and benchmarking on multiple technologies with up to seven test terminals. An optional Nemo Walker Air backpack provides a customized, lightweight, and compact carrying solution for the system.



By combining Nemo measurement and benchmarking tools with Nemo Cloud remote monitoring and Nemo Analyze / Nemo 5G RAN Analytics post-processing and analytics tools, you can create an end-to-end automated data processing environment from the collection of measurement data to analytics and reporting.



Using Nemo Invex II? Upgrade options to 5G

Many Keysight customers still use their Nemo Invex II test systems for 4G benchmarking but are now looking to upgrade their systems to 5G and to include the latest 5G terminals for verifying the experience and service quality of new 5G networks. For these customers, Keysight offers three cost-effective, Nemo Network Benchmarking Solution (NBM) based options.


Keysight offers three cost-effective, Nemo Network Benchmarking Solution (NBM) based options for upgrading Nemo Invex II systems to 5G.


Upgrade option 1 – Nemo Invex II with NBM

The first option to introduce 5G capabilities into Nemo Invex II is to continue using existing Nemo Invex II hardware and software licenses and extend the system with the NBM control unit. The existing Nemo Invex II chasses are connected to the control unit with a LAN cable, and the 5G test phones are mounted to a table stand and also connected to the control unit. The 5G devices are powered by Nemo Device Interface (NDI) units providing self-healing capabilities which means that Nemo Outdoor can reset unresponsive phones individually. The maximum device count with this setup is 48.
Upgrade option 2 – Nemo Invex II with NBM and Nemo Backpack Pro


The second option is similar to option 1 but instead of a table stand, the 5G devices are mounted to Nemo Backpack Pro units. The NBM control unit can power up and connect multiple Nemo Backpack Pro units into one test system together with Nemo Invex II hardware. Nemo Backpack Pro can be installed in a car with ISOFIX mounts. The maximum device count with this setup is 48.
Upgrade option 3 – Full migration from Nemo Invex II to NBM


The third option is to trade in your Nemo Invex II equipment and SW licenses and fully migrate to NBM. This way you will take full advantage of NBM’s innovative modularity and unique, future-proof design and ensure the competitiveness of your network.
If you would like to have further information or discuss your needs in detail, speak to a Keysight expert directly, we would be happy to contact you.

Learn more about our commitment to privacy:  Keysight Privacy Statement
© 2025 Keysight Technologies

Please Confirm

Confirm your country or locale to access relevant pricing, special offers, events, and contact information.