Keysight
Advanced Topics in High-Speed Digital Design and Test
Cables from a server
High-Speed Digital Seminar
Location 1: Monday May 15, 2023, Montreal, Canada. Register Now.
Location 2: Tuesday May 16, 2023, Ottawa, Canada. Register Now.
Location 3: Thursday, May 18, 2023, Toronto, Canada. Register Now.

What this event is about:
Please join us for this high-speed digital seminar series across Canada to meet with subject matter experts, hear about the latest technologies, and discuss solutions to help solve your design and test challenges. The topics and the presenters are:

AGENDA
Time
8:00am to 9:00am 
9:00am to 9:15am  
9:15am to 10:30am
10:30am to 11:00am 
11:00am to 12:00pm
12:00pm to 1:00pm 
1:00pm to 2:00pm 
2:00pm to 2:30pm
2:30pm to 3:30pm 
3:30pm to 3:45pm
Topic
Registration/coffee/pastries
Welcome and Introductions
Advanced Testing Challenges of PCIe 6.0
Coffee Break
Next Gen Development in USB4 Version 2.0
Lunch
Employing Novel EM Solvers and Scope Software for Full Verification and Validation of Memory and SerDes Performance
Coffee Break
Physical Layer Validation Challenges in Characterizing 100/200 Gbps/lane Designs
Feedback forms and draw for prizes
TOPIC
Advanced Testing Challenges of PCIe 6.0 








PRESENTER
Tim Fairfield
Application Engineer, Keysight Technologies
BIO
Tim Fairfield is a Solutions Engineer based in Toronto who covers Eastern Canada and specializes in high-speed scopes and protocols. He has a strong understanding of the day-to-day needs of the end user because of his extensive lab experience in ASIC and system level support. He has also supported both chip-level and board-level designs as well as device bring-up and firmware/register-level tuning and debug. Prior to Keysight, he worked at Gage Applied Sciences, Tundra Semiconductor and Gennum Corporation.
Next Gen Development in USB4 version 2.0  








Jit Lim
Strategic Planner USB and Thunderbolt Solutions, Keysight Technologies
Jit Lim has been enabling customers in Test and Measurement since graduating from MIT. He has published numerous technical papers and helped many world-wide customers characterize and validate their leading-edge designs. Today Jit is Strategic Planner for Keysight’s USB and Thunderbolt solutions.





Employing Novel EM Solvers and Scope Software for Full Verification and Validation of Memory and SerDes Performance 







Lynn Sloan
Customer Success Manager, Keysight Technologies














Lynn Sloan is a Customer Success Manager for Keysight from Albuquerque NM and covers enterprise accounts in the Americas.   He has supported the EDA tools for Keysight covering device modeling, RFUW design, HSD applications, and Electronic System Level flows since 2001.   Previously he was employed  for twelve years at Sandia National Laboratories developing novel packaging and design of RFUW modules including rad-hardened 60 GHz crosslinks.   Previous to his time at Sandia he worked for three years for Texas Instruments as a foundry engineer.
Physical Layer Validation Challenges in Characterizing 100/200 Gbps/lane Designs  








Ahmad El-Chayeb
Applications Engineer, Keysight Technologies
Ahmad is an Application Engineer supporting high speed digital instruments such as Oscilloscopes, Digital Communication Analyzers (DCAs), BERT’s, AWG’s and Logic Analyzers. Before joining Keysight, Ahmad worked at Synopsys on various DDR and HBM PHY products. Prior to that, Ahmad worked at Diablo Technologies, an Ottawa local start-up, on the development of innovative DDR products, namely MCS (Memory Channel Storage) and Memory 1 (Flash memory subsystem). Ahmad holds a BS in Electrical Engineering from Concordia University in Montreal. He is based in Ottawa and covers Eastern Canada.

Learn more about our commitment to privacy:  Keysight Privacy Statement
©   Keysight Technologies