Select one or more webinars of interest, then submit the registration form.
All three sessions are now available on-demand.
Day 1: Validate 5G Device Performance
Original Air Date: January 18, 2022
Demo 1. Verify 5G Device Performance
Validating 5G devices under a wide range of real-world network signaling and radio channel conditions is essential to ensure consumer satisfaction down the line. In this demonstration, you will learn how to create and run measured field scenarios in the lab using Keysight’s S8709A Virtual Drive Test Toolset that leverages the UXM 5G network emulator and the PROPSIM channel emulator.
Demo 2. Secure 5G Devices
The security of 5G devices is one of the top concerns for device makers and end users. In this demonstration, we will assess the security of a device connected to a 5G cellular network using Keysight’s IoT Security Assessment solution along with the UXM 5G network emulator. We will show you how to scan for known and unknown vulnerabilities and use deep packet inspection (DPI) to identify the baseline of expected device communications.
Demo 3. Emulate User Interactions
End-to-end 5G network performance from the user perspective is critical for achieving subscriber satisfaction. With Keysight’s software test automation platform, Eggplant Digital Automation Intelligence (DAI), you can automate any application on any platform for complete user experience (UX) testing. Join this demo to learn how to automate and release flawless software faster.
Day 2: Optimize gNB Performance
Original Air Date: January 19, 2022
Demo 1. Automate gNB Conformance
Conformance test requirements and test methods continue to evolve. Join this session for a background on 3GPP and O-RAN conformance testing and key challenges, followed by a demonstration of Keysight’s P7000A base station measurement automation solution performing a series of Chapter 6 and Chapter 7 conformance tests on an open radio unit (O-RU) tested in isolation.
Demo 2. Benchmark Device/gNB in the Lab
Evaluate and benchmark the performance of 5G devices, base stations and O-RAN systems in your lab fast. Discover how you can accelerate the performance validation process with Keysight’s Performance Benchmarking (PBM) solution, an end-to-end automation platform that enables you to reach first-to-market status with high-quality devices and networks.
Demo 3. Keysight Open RAN Architect (KORA) on AWS Outposts
Verifying the functionality and performance of interfaces for 5G O-RAN base stations and core networks is essential. Join this demonstration to learn about Keysight’s test solutions and flexible software tools (on-premise and cloud) to verify gNB and core networks operation and capabilities.
Day 3: Maximize 5G Network Performance
Original Air Date: January 20, 2022
Demo 1. Benchmark 5G Networks with In-Building and Drive Testing
As broad-scale 5G deployment accelerates across the globe, benchmarking activities that compare different operators’ networks are ramping up. Watch this demo to learn how to measure, optimize, and benchmark 4G/5G wireless networks for quality of experience (QoE) cost-effectively and reliably, in both indoor and outdoor environments, using Keysight’s new Nemo Backpack Pro and Network Benchmarking (NBM) solutions.
Demo 2. Field-Test 5G Cell Sites
5G OTA signals are significantly more complex than 4G LTE. In addition, 5G signals need to use 4G as an anchor in most network rollouts. This 5G OTA scanning demonstration uses Keysight’s FieldFox solution to perform beam index and coverage testing, check dynamic spectrum sharing (DSS) with LTE and non-standalone (NSA) mode operation, and troubleshoot for network interference.
Demo 3. 6G Sub-THz Testbed
Studying sub-terahertz (THz) frequencies is critical to advance 6G development. Researchers need to gain knowledge of channel propagation characteristics to understand the system performance possible in these frequency bands and modulation bandwidths. This demonstration walks you through a 6G test setup and how to perform 6G channel sounding measurements.