EXR and MXR Series Oscilloscopes
The EXR and MXR Series are built around a common platform using the technology from the world's highest performance 110 GHz oscilloscope.

Both models are fully upgradeable and offer the lowest intrinsic noise, the fastest waveform update rates in their class, and can be supplied with 4 or 8 analogue channels and 16 digital channels.

EXR-Series
The EXR is the lowest-cost Windows-based oscilloscope from Keysight. It is ideally suited to general purpose debug, serial data, and power analysis applications. Offering up to 2.5 GHz bandwidth, the EXR is available next-day from Keysight's distributors.

Click the 'Download EXR Information' button below to get access to Product Fact Sheets, Datasheet, White Papers, and Application Notes.
MXR-Series
The MXR gives you more performance and future-proofing: with more memory as standard, up to 6 GHz of bandwidth, and unique RF capability with real-time spectrum analysis and digital down conversion. The MXR solves today's and tomorrow's signal analysis challenges. The MXR is available directly from Keysight.

Click the 'Download MXR Information' button below to get access to Product Fact Sheets, Datasheet, White Papers, Application Notes, Bundle and Trade-in Offers.


Learn more about our commitment to privacy:  Keysight Privacy Statement
©   Keysight Technologies