Who should attend?
This training class is designed for engineers with an RF/microwave background who are involved in highspeed mixed-signal design and for engineers with high-level expertise who are looking for improving in-depth knowledge on high-speed digital simulation techniques.
Come and learn more about how to close your design on specification and schedule using the latest High-Speed Digital (HSD) Design and Verification solutions..
What will you learn
When digital signals reach gigabit speeds, unpredictability becomes the norm. Potential Signal Integrity issues require evaluation throughout all stages of your project. The process of getting your design back on track starts with the best tools for the job. Keysight’s high-speed digital solution set is a range of essential tools, for both measurement and simulation that will help you cut through the challenges of gigabit digital designs. Our tools provide views into time and frequency domains revealing underlying problems and ensuring compliant designs. With Keysight, you’ll be equipped to pinpoint problems, optimize the design, and deliver on time.
Course Length: 3 Days
Course Format: Virtual Class
Agenda
Day 1: Introduction to ADS Environment
- Create an L-C ladder segment, parameterize it, convert it to a transmission line model by copy step/repeat.
- Use the analytical results for TL’s, compute Z0/beta and demonstrate behavior of this ideal line vs. frequency and then in time-domain using a transient analysis with a bit sequence.
- Learn how to create schematics, data display for freq/time domains, tuning, parameterization.
- Introduce distributed components as multilayer/microstrip/striplines, and concept of impedance mismatch
Day 2: The Channel
- Designing Pre-layout for PCB Constraints
- Interconnect Utility Tools to Build the Channel
- Line characterization
- Using and understanding the ADS multilayer library.
- Via Designer
- The SnP component and S-parameter Checker
- HSD Simulation
Day 3: SIPro and PIPro + DC IR Drop Electro Thermal
- BRD/ODB Import
- Setup SI simulations in SIPro
- Create power-aware SI Analysis, Perform power-aware SI Analysis and S-Parameters and TDT/TDR results.
- Learn how to plot single ended and mixed mode s-parameters
- Create and use Eye diagrams to investigate Signal Lines behavior in the presence of noise in Power Plane,
- Understand the role of Power-Aware in SI simulations
- Learn how to create a PI simulation in SIPro.
- Learn about PI-AC analysis, PDN Impedance, S-Parameters, 3D Fields, current density plots.
- Learn about Static IR Drop Analysis. Define PI-DC analysis
- Learn about PDN Impedance Analysis
- Electro-Thermal Analysis
Price
The cost of the 3-day class is $1770 USD
Additional Information
You can consider the registration form as a formal quotation from Keysight; however, completion and submission of the registration form need to be done 10 business days prior to the event.
Take the first step towards increasing your design productivity by signing now.