Summary
In this webinar series we show:
- The new phase-noise measurement application, utilizing the new DDS synthesizer as an LO, allows one to directly measure the phase noise of a frequency converter with an embedded LO
- The new DDS system provides an optional 3rd source (up to 13.5 GHz) that can be used to drive an LO of a mixer while 2 tones (combined internally from ports 1 and 3) can be applied to measure IMD
- The Modulation/Distortion (Mod/Dist) application with measurements on frequency converters
- The new method of source Digital Pre-Distortion that allows us to create very wideband signals (up to 4 GHz or more), with nearly perfect EVM even when driven at high powers
This introductory webinar will be followed by short, single-purpose webinars covering individual key measurements and the set up needed to optimize mixer measurements on PNA-X.