Ensure you have effective and efficient data acquisitions with Keysight's new DAQ systems.
Product designs keep increasing in complexity. So does the breadth of product testing. When you need to test voltage, current, and temperature on a board design, you need high precision, connector flexibility, and simple programming for test sequences.
Combine
the latest precision of the DAQ970A multi-channel Data Acquisition (DAQ) system
with the BenchVue programming capability to get:
- Fast reading measurements up to 5000 readings/sec
and scan rates up to 450 channels/sec
- Ability to measure high voltages up to 300 Volts
especially increasing trends for higher voltages across industry
- Ability to measure wide temperature range (from
-200 °C to 1800 °C) for many high performance applications
- Ability to measure frequency of signals up to
300 kHz to measure mechanical rotary dynamics, power line cycles
Precision
measurements across the widest range of signal types. Speed your
development process by providing your engineers test automation without
programming and the widest range of measurement options with industry leading
scan and reading rates.
Get access to literature about these benefits by filling out
the form below.