Keysight Logo
Aerospace and Defense Virtual Symposium
Aerospace and Defense Virtual Symposium
Explore Technology Innovations and Techniques

Join our experts as they guide you through next-generation Aerospace Defense Technology.
Select one or more webinars of interest, then submit the registration form.
Day 1: Military Grade 5G Communications Part 1
December 7, 2021 | 10:00 AM CET - 11:45 AM CET

Advance Signal Analysis and 5G Network Test: 
Explore the key technologies behind 5G such as beamforming and mmWave frequency band applications.  

5G for Satellite Communications
Hear about the concept of 5G NTN, look at the key test challenges and potential interference issues in the network.  

Day 1: Military Grade 5G Communications Part 2
December 7, 2021 | 2:00 PM CET - 3:15 PM CET

Accelerating Innovations in 5G Non-Terrestrial Networks
Get the status of 3GPP in 5G NTN, current technical issues, and the Keysight portfolio designed to aid 5G NTN research.  

Accelerating Innovations in 5G Vehicles
Ships and planes will have many transmitters and receivers on them, including communications transceivers and radar and Satcom signal. Simulate the signal environment in software using a combination of EMPro and SystemVue. Full-scale implementation on the target platform will be performed and tested. Periodic test and pre-mission inspection completes the full workflow. 

5G NTN Link Emulation with Satellite and Aerospace Channel Emulation Toolset
Satellite and Aerospace Channel Emulation Toolset offers the capability to support satellite and cellular 5G use cases. The solution represents ready-made test scenarios with integrated measurement software which enable turnkey solutions for modelling orbital conditions.  
Day 2: Advanced Measurements Theory and Practice Part 1
December 8, 2021 | 10:00 AM CET - 11:15 AM CET

Simplifying VNA Measurement Setup and Optimisation of Complex Active RF Devices
Learn a new approach to measurement setup and maintainability through a concept called DUT-Centric measurement interface. 

Quantum Sensing Technologies with Time-Digital Converter
Quantum sensing experiment, Quantum LIDAR, which uses single photon detectors for detecting objects.  
Day 2: Advanced Measurements Theory and Practice Part 2
December 8, 2021 | 2:00 PM CET - 4:30 PM CET

Low-Noise Processes and Characterisation
In this paper, we will examine the sources and processes which add noise in communication systems. See how phase/AM/baseband-noise is generated and interrelated and the impact on noise figure and dynamic range. 

Phase-Noise Theory
This paper explains phase noise theory and its impact on performance of RF/microwave systems.  

Phase Noise Measurement from DC to mmWave
Multiple phase-noise measurement techniques will be described from DC to mmWave using various instruments. 
Day 3: Operating in Dense EM Spectrum Environments
December 9, 2021 | 10:00 AM CET - 11:45 AM CET

Testing Mixed-Use Networks – Insights into a Complex Test Process
We will walk you through a variety of complexities of testing mixed-use networks within defense applications. 

Developing Spectrum Intelligence to Advance Frequency Management
Learn the concepts of spectrum intelligence, and how it plays an important role to manage the spectrum, detect, and report anomalies, and identify good response profiles when things go wrong during spectrum operations.  

Modern Deceptive Jamming (DRFM) Design
See the design of deceptive jammer repeater architecture using the PathWave System Design (SystemVue) platform. The completed system design is tested in a mission scenario to verify that the adversary radar has been successfully deceived.  
Registration Form

By submitting your registration, you are providing Keysight with your personal data.

For information on how we use your personal data, and the choice you have, please review Keysight Privacy Statement link at the bottom of this page.

Learn more about our commitment to privacy:  Keysight Privacy Statement
©   Keysight Technologies