Keysight Technologies logo
5G Tech Days Webinar Series
5G Tech Days Webinar Series
Achieving new 5G breakthroughs calls for innovative solutions. Learn how to overcome the challenges to developing, manufacturing, and deploying 5G during Keysight’s 5G Tech Days. In the time it takes to drink your morning coffee (or tea), find out about the latest trends surrounding 5G devices, base stations, and networks and get up to speed on newly released design and test solutions.​

You could win one of our giveaways for every day you register! Prizes include universal test gear like the InfiniiVision 1000 X-Series oscilloscopes and the U1230 Series digital multimeters. You could also score a Smart Bench Essentials set that includes four test instruments connected through one powerful graphical interface. View Terms and Conditions.
Select one or more webinars of interest, then submit registration form.
Tech Day 1 | Validate 5G Device Performance
Tech Day 2 | Optimize gNB Performance
Tech Day 3 | Maximize 5G Network Performance
AGENDA & TOPICS
Day 1: Validate 5G Device Performance
Demo 1. Verify 5G Device Performance 
Validating 5G devices under a wide range of real-world network signaling and radio channel conditions is essential to ensure consumer satisfaction down the line. In this demonstration, you will learn how to create and run measured field scenarios in the lab using Keysight’s S8709A Virtual Drive Test Toolset that leverages the UXM 5G network emulator and the PROPSIM channel emulator. 

Demo 2. Secure 5G Devices 
The security of 5G devices is one of the top concerns for device makers and end users. In this demonstration, we will assess the security of a device connected to a 5G cellular network using Keysight’s IoT Security Assessment solution along with the UXM 5G network emulator. We will show you how to scan for known and unknown vulnerabilities and use deep packet inspection (DPI) to identify the baseline of expected device communications.

Demo 3. Emulate User Interactions 
End-to-end 5G network performance from the user perspective is critical for achieving subscriber satisfaction. With Keysight’s software test automation platform, Eggplant Digital Automation Intelligence (DAI), you can automate any application on any platform for complete user experience (UX) testing. Join this demo to learn how to automate and release flawless software faster. 
Day 2: Optimize gNB Performance
Demo 1. Automate gNB Conformance  
Conformance test requirements and test methods continue to evolve. Join this session for a background on 3GPP and O-RAN conformance testing and key challenges, followed by a demonstration of Keysight’s P7000A base station measurement automation solution performing a series of Chapter 6 and Chapter 7 conformance tests on an open radio unit (O-RU) tested in isolation. 

Demo 2. Benchmark Device/gNB in the Lab  
Evaluate and benchmark the performance of 5G devices, base stations and O-RAN systems in your lab fast. Discover how you can accelerate the performance validation process with Keysight’s Performance Benchmarking (PBM) solution, an end-to-end automation platform that enables you to reach first-to-market status with high-quality devices and networks.

Demo 3. Keysight Open RAN Architect (KORA) on AWS Outposts 
Verifying the functionality and performance of interfaces for 5G O-RAN base stations and core networks is essential. Join this demonstration to learn about Keysight’s test solutions and flexible software tools (on-premise and cloud) to verify gNB and core networks operation and capabilities
Day 3: Maximize 5G Network Performance
Demo 1. Benchmark 5G Networks with In-Building and Drive Testing 
As broad-scale 5G deployment accelerates across the globe, benchmarking activities that compare different operators’ networks are ramping up. Watch this demo to learn how to measure, optimize, and benchmark 4G/5G wireless networks for quality of experience (QoE) cost-effectively and reliably, in both indoor and outdoor environments, using Keysight’s new Nemo Backpack Pro and Network Benchmarking (NBM) solutions. 

Demo 2. Field-Test 5G Cell Sites
5G OTA signals are significantly more complex than 4G LTE. In addition, 5G signals need to use 4G as an anchor in most network rollouts. This 5G OTA scanning demonstration uses Keysight’s FieldFox solution to perform beam index and coverage testing, check dynamic spectrum sharing (DSS) with LTE and non-standalone (NSA) mode operation, and troubleshoot for network interference. 

Demo 3. 6G Sub-THz Testbed 
Studying sub-terahertz (THz) frequencies is critical to advance 6G development. Researchers need to gain knowledge of channel propagation characteristics to understand the system performance possible in these frequency bands and modulation bandwidths. This demonstration walks you through a 6G test setup and how to perform 6G channel sounding measurements. 
Registration Form

By submitting your registration, you are providing Keysight with your personal data.

For information on how we use your personal data, and the choice you have, please review Keysight Privacy Statement link at the bottom of this page.

Learn more about our commitment to privacy:  Keysight Privacy Statement
©   Keysight Technologies